Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SHK-114-2-P

Single Hanger Kit for 1-1/4 in coaxial cable, double stack; includes hardware and angle adapter
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 122.936 mm | 4.84 in
Maximum Stack Height 2
Width 25.908 mm | 1.02 in
Length 78.74 mm | 3.1 in
Compatible Diameter, maximum 40.132 mm | 1.58 in
Compatible Diameter, minimum 38.1 mm | 1.5 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 31.8 cm | 12.52 in
Width, packed 31.8 cm | 12.52 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.45 kg | 0.992 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand ValuSite™
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America

General Specifications

Cables per Hanger 2
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 122.936 mm | 4.84 in
Maximum Stack Height 2
Width 25.908 mm | 1.02 in
Length 78.74 mm | 3.1 in
Compatible Diameter, maximum 40.132 mm | 1.58 in
Compatible Diameter, minimum 38.1 mm | 1.5 in
Nominal Size 1-1/4 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 31.8 cm | 12.52 in
Width, packed 31.8 cm | 12.52 in
Length, packed 7.6 cm | 2.992 in
Included Angle adapter | Hardware
Packaging quantity 1
Weight, gross 0.45 kg | 0.992 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category