Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SHK-19-1-P-10

Hanger Kit for single stack of RFF cable; includes ten sets of hardware, angle adapters and rubber grommets
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hanger kit
Product Brand HELIAX®

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 41.91 mm | 1.65 in
Maximum Stack Height 1
Width 59.944 mm | 2.36 in
Length 170.942 mm | 6.73 in
Compatible Diameter, maximum 19.558 mm | 0.77 in
Compatible Diameter, minimum 20.066 mm | 0.79 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type EPDM rubber | Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 0 cm | 0 in
Width, packed 0 cm | 0 in
Length, packed 0 cm | 0 in
Included Angle adapter | Hardware | Rubber grommet
Packaging quantity 10
Weight, gross 2.8 kg | 6.173 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit
Product Brand HELIAX®

General Specifications

Cables per Hanger 1
Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Dimensions

Height 41.91 mm | 1.65 in
Maximum Stack Height 1
Width 59.944 mm | 2.36 in
Length 170.942 mm | 6.73 in
Compatible Diameter, maximum 19.558 mm | 0.77 in
Compatible Diameter, minimum 20.066 mm | 0.79 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type EPDM rubber | Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Packaging and Weights

Height, packed 0 cm | 0 in
Width, packed 0 cm | 0 in
Length, packed 0 cm | 0 in
Included Angle adapter | Hardware | Rubber grommet
Packaging quantity 10
Weight, gross 2.8 kg | 6.173 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category