Warning Icon
This product was discontinued on: January 21, 2019

For other alternatives, please contact us for more information.

1 Replacement products available
  • SSH-M
    SnapStak® Plus Adjustable Hanger for 14mm to 25mm Cable - No Grommets Required. For patents, see www.cs-pat.com.

SSH-25

Snap-In Hanger and Grommet kit with reinforcement bar for HELIAX® FiberFeed® Cables, 28-29 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 55.118 mm | 2.17 in
Maximum Stack Height 2
Width 45.72 mm | 1.8 in
Length 59.69 mm | 2.35 in
Compatible Diameter, maximum 29.007 mm | 1.142 in
Compatible Diameter, minimum 27.991 mm | 1.102 in
Nominal Size 1-1/4 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Included Cushion
Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hanger kit

General Specifications

Cables per Hanger 1
Color Black | Silver
Hanger Type Hanger kits
Mounting 3/8 in (M10) drilled cable ladder

Dimensions

Height 55.118 mm | 2.17 in
Maximum Stack Height 2
Width 45.72 mm | 1.8 in
Length 59.69 mm | 2.35 in
Compatible Diameter, maximum 29.007 mm | 1.142 in
Compatible Diameter, minimum 27.991 mm | 1.102 in
Nominal Size 1-1/4 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Included Cushion
Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category