Warning Icon
This product was discontinued on: January 1, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

1873-SPC

Cushion Insert with 1 hole for 1-5/8 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Cushion insert
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Accessories Boot Assemblies
Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 82.55 mm | 3.25 in
Length 25.4 mm | 1 in
Nominal Size 1-5/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 170.18 mm | 6.7 in
Width, packed 129.54 mm | 5.1 in
Length, packed 99.06 mm | 3.9 in
Included Cushion
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Product Classification

Product Type Cushion insert
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Accessories Boot Assemblies
Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 82.55 mm | 3.25 in
Length 25.4 mm | 1 in
Nominal Size 1-5/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 170.18 mm | 6.7 in
Width, packed 129.54 mm | 5.1 in
Length, packed 99.06 mm | 3.9 in
Included Cushion
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb
Other Ways to Browse

Browse by Category

Browse by Category