Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • SEC-638
    SnapSeal™ Entry Cushion with 6 holes for 3/8 in corrugated coaxial cable

204679A-19

Boot Assembly, 4 in, for 3/8 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 4 in | 101.6 mm
Length 3 in | 76.2 mm
Nominal Size 3/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 5.9 in | 149.86 mm
Width, packed 5.9 in | 149.86 mm
Length, packed 3.1 in | 78.74 mm
Included Cushion | Two clamps | Boot
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Cables per Cushion 1
Color Black

Dimensions

Height 4 in | 101.6 mm
Length 3 in | 76.2 mm
Nominal Size 3/8 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 5.9 in | 149.86 mm
Width, packed 5.9 in | 149.86 mm
Length, packed 3.1 in | 78.74 mm
Included Cushion | Two clamps | Boot
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb
Other Ways to Browse

Browse by Category

Browse by Category