Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

48939-34

Boot Assembly, 5 in, for elliptical waveguide 34
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 127 mm | 5 in
Length 76.2 mm | 3 in
Waveguide Size WR229 | WG11 | R40

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 152.4 mm | 6 in
Length, packed 76.2 mm | 3 in
Included Boot
Packaging quantity 1
Weight, gross 0.71 kg | 1.565 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 127 mm | 5 in
Length 76.2 mm | 3 in
Waveguide Size WR229 | WG11 | R40

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 152.4 mm | 6 in
Length, packed 76.2 mm | 3 in
Included Boot
Packaging quantity 1
Weight, gross 0.71 kg | 1.565 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category