Warning Icon
This product was discontinued on: January 1, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

780-CP

Cushion Plugs for 7/8 in cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Cushion plug
Ordering Note CommScope® non-standard product

General Specifications

Accessories Boot Assemblies
Cable Type Corrugated
Color Black

Dimensions

Length 50.8 mm | 2 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 279.4 mm | 11 in
Length, packed 50.8 mm | 2 in
Included Five plugs
Packaging quantity 5
Weight, gross 0.3 kg | 0.661 lb

Product Classification

Product Type Cushion plug
Ordering Note CommScope® non-standard product

General Specifications

Accessories Boot Assemblies
Cable Type Corrugated
Color Black

Dimensions

Length 50.8 mm | 2 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 279.4 mm | 11 in
Length, packed 50.8 mm | 2 in
Included Five plugs
Packaging quantity 5
Weight, gross 0.3 kg | 0.661 lb
Other Ways to Browse

Browse by Category

Browse by Category