Warning Icon
This product was discontinued on: January 2, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

WGB4-85

Boot Assembly, 4 in, for elliptical waveguide 85

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Boot assembly

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 101.6 mm | 4 in
Length 76.2 mm | 3 in
Waveguide Size WR90 | WG16 | R100

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 193.04 mm | 7.6 in
Width, packed 170.18 mm | 6.7 in
Length, packed 86.36 mm | 3.4 in
Included Boot | Cushion
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Boot assembly

General Specifications

Cable Type Elliptical waveguide
Cables per Cushion 1
Color Black

Dimensions

Width 101.6 mm | 4 in
Length 76.2 mm | 3 in
Waveguide Size WR90 | WG16 | R100

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method 04AS00-03.9.52 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 193.04 mm | 7.6 in
Width, packed 170.18 mm | 6.7 in
Length, packed 86.36 mm | 3.4 in
Included Boot | Cushion
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification