Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
8 Port Entrance Panel, 2 x 4
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 8 |
Panel Type | Multiple |
Height | 444.5 mm | 17.5 in |
Width | 647.7 mm | 25.5 in |
Material Type | Aluminum |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Height, packed | 668.02 mm | 26.3 in |
Width, packed | 459.74 mm | 18.1 in |
Length, packed | 50.8 mm | 2 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 8 |
Panel Type | Multiple |
Height | 444.5 mm | 17.5 in |
Width | 647.7 mm | 25.5 in |
Material Type | Aluminum |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Height, packed | 668.02 mm | 26.3 in |
Width, packed | 459.74 mm | 18.1 in |
Length, packed | 50.8 mm | 2 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |