Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available

48940-2

2 Port Entrance Panel, 1 x 2
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 2
Panel Type Multiple

Dimensions

Height 241.3 mm | 9.5 in
Width 444.5 mm | 17.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 469.9 mm | 18.5 in
Width, packed 259.08 mm | 10.2 in
Length, packed 50.8 mm | 2 in
Included Hardware | Port | Entry cap
Packaging quantity 1
Weight, gross 0.99 kg | 2.183 lb

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 2
Panel Type Multiple

Dimensions

Height 241.3 mm | 9.5 in
Width 444.5 mm | 17.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 469.9 mm | 18.5 in
Width, packed 259.08 mm | 10.2 in
Length, packed 50.8 mm | 2 in
Included Hardware | Port | Entry cap
Packaging quantity 1
Weight, gross 0.99 kg | 2.183 lb
Other Ways to Browse

Browse by Category

Browse by Category