Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

48940-3

3 Port Entrance Panel, 1 x 3
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 3
Panel Type Multiple

Dimensions

Height 241.3 mm | 9.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 660.4 mm | 26 in
Width, packed 459.74 mm | 18.1 in
Length, packed 50.8 mm | 2 in
Included Port | Entry cap | Hardware
Packaging quantity 1
Weight, gross 1.4 kg | 3.086 lb

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 3
Panel Type Multiple

Dimensions

Height 241.3 mm | 9.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 660.4 mm | 26 in
Width, packed 459.74 mm | 18.1 in
Length, packed 50.8 mm | 2 in
Included Port | Entry cap | Hardware
Packaging quantity 1
Weight, gross 1.4 kg | 3.086 lb
Other Ways to Browse

Browse by Category

Browse by Category