Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available

48940-6

6 Port Entrance Panel, 2 x 3
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 6
Panel Type Multiple

Dimensions

Height 444.5 mm | 17.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 668.02 mm | 26.3 in
Width, packed 459.74 mm | 18.1 in
Length, packed 50.8 mm | 2 in
Included Hardware | Entry cap | Port
Packaging quantity 1
Weight, gross 2.5 kg | 5.512 lb

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 6
Panel Type Multiple

Dimensions

Height 444.5 mm | 17.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 668.02 mm | 26.3 in
Width, packed 459.74 mm | 18.1 in
Length, packed 50.8 mm | 2 in
Included Hardware | Entry cap | Port
Packaging quantity 1
Weight, gross 2.5 kg | 5.512 lb
Other Ways to Browse

Browse by Category

Browse by Category