Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

48940-9

9 Port Entrance Panel, 3 x 3
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 9
Panel Type Multiple

Dimensions

Height 647.7 mm | 25.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 670.56 mm | 26.4 in
Width, packed 670.56 mm | 26.4 in
Length, packed 50.8 mm | 2 in
Included Hardware | Port | Entry cap
Packaging quantity 1
Weight, gross 3.35 kg | 7.385 lb

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Color Gray
Entry Panel Port Size 127 mm | 5 in
Number of Ports 9
Panel Type Multiple

Dimensions

Height 647.7 mm | 25.5 in
Width 647.7 mm | 25.5 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 670.56 mm | 26.4 in
Width, packed 670.56 mm | 26.4 in
Length, packed 50.8 mm | 2 in
Included Hardware | Port | Entry cap
Packaging quantity 1
Weight, gross 3.35 kg | 7.385 lb
Other Ways to Browse

Browse by Category

Browse by Category