Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

APORT-13-4

Entry Panel Ground System, provides mounting positions for 13 type N or 7-16 DIN bulkhead mount surge arrestors, includes four 4 in ports for cable entry
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Arrestor Mounting Interfaces 7-16 DIN Female | N Female
Color Gray
Entry Panel Port Size 101.6 mm | 4 in
Number of Arrestor Sealed Knockouts 13 of each interface
Number of Ports 4
Panel Type Integrated

Dimensions

Height 647.7 mm | 25.5 in
Width 723.9 mm | 28.5 in
Grounding Bulkhead Thickness 3.302 mm | 0.13 in

Material Specifications

Grounding Bulkhead Material Nickel plated copper
Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 965.2 mm | 38 in
Width, packed 736.6 mm | 29 in
Length, packed 88.9 mm | 3.5 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 10.88 kg | 23.986 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Entrance panel
Ordering Note CommScope® non-standard product

General Specifications

Arrestor Mounting Interfaces 7-16 DIN Female | N Female
Color Gray
Entry Panel Port Size 101.6 mm | 4 in
Number of Arrestor Sealed Knockouts 13 of each interface
Number of Ports 4
Panel Type Integrated

Dimensions

Height 647.7 mm | 25.5 in
Width 723.9 mm | 28.5 in
Grounding Bulkhead Thickness 3.302 mm | 0.13 in

Material Specifications

Grounding Bulkhead Material Nickel plated copper
Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method IEC 60529:2001, IP66 | 04AS00-03.9.0

Packaging and Weights

Height, packed 965.2 mm | 38 in
Width, packed 736.6 mm | 29 in
Length, packed 88.9 mm | 3.5 in
Included Entry cap | Hardware | Port
Packaging quantity 1
Weight, gross 10.88 kg | 23.986 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category