Warning Icon
This product was discontinued on: November 4, 2015

For other alternatives, please contact us for more information.

1 Replacement products available
  • 43094
    Lace-up Hoisting Grip for 1/2 in coaxial cable and elliptical waveguide 180 and 220

252107

Lace-up Hoisting Grip for 1/2 in corrugated, smoothwall, and braided coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hoisting grip
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 200 ft | 60.96 m
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 10 in | 254 mm
Leader Length, minimum 7 in | 177.8 mm
Nominal Size 1/2 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 500 lb | 226.796 kg

Packaging and Weights

Height, packed 6.7 in | 170.18 mm
Width, packed 3.1 in | 78.74 mm
Length, packed 10.6 in | 269.24 mm
Packaging quantity 1
Weight, gross 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hoisting grip
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 200 ft | 60.96 m
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 10 in | 254 mm
Leader Length, minimum 7 in | 177.8 mm
Nominal Size 1/2 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 500 lb | 226.796 kg

Packaging and Weights

Height, packed 6.7 in | 170.18 mm
Width, packed 3.1 in | 78.74 mm
Length, packed 10.6 in | 269.24 mm
Packaging quantity 1
Weight, gross 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category