Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

31031-1

Lace-up Hoisting Grip for 5 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Cable Type Corrugated
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 1397 mm | 55 in
Leader Length, minimum 304.8 mm | 12 in
Nominal Size 5 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 3.05 kg | 6.724 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Cable Type Corrugated
Hoisting Grip Type Lace-up hoisting grip
Support Clamp Not included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 1397 mm | 55 in
Leader Length, minimum 304.8 mm | 12 in
Nominal Size 5 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 226.796 kg | 500 lb

Packaging and Weights

Packaging quantity 1
Weight, gross 3.05 kg | 6.724 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category