Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C2SGRIP

Support Hoisting Grip for 3/8 in CNT-400 cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Support hoisting grip
Installation Tool Required, not included
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 101.6 mm | 4 in
Leader Length, minimum 152.4 mm | 6 in
Nominal Size 3/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel | Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 158.757 kg | 350 lb

Packaging and Weights

Height, packed 25.4 mm | 1 in
Width, packed 177.8 mm | 7 in
Length, packed 127 mm | 5 in
Packaging quantity 1
Weight, gross 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Hoisting grip
Ordering Note CommScope® non-standard product

General Specifications

Attachment Spacing Intervals 60.96 m | 200 ft
Hoisting Grip Type Support hoisting grip
Installation Tool Required, not included
Support Clamp Included
Tool Type Hoisting grip

Dimensions

Grip Length, minimum 101.6 mm | 4 in
Leader Length, minimum 152.4 mm | 6 in
Nominal Size 3/8 in

Electrical Specifications

Return Loss Effect 0.1 dB
DTF Effect 0.1 dB

Material Specifications

Material Type Stainless steel | Tin-coated bronze

Mechanical Specifications

Pull Load Capacity 158.757 kg | 350 lb

Packaging and Weights

Height, packed 25.4 mm | 1 in
Width, packed 177.8 mm | 7 in
Length, packed 127 mm | 5 in
Packaging quantity 1
Weight, gross 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category