Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Support Hoisting Grip for 1/2 in coaxial cable
Product Type | Hoisting grip |
Ordering Note | CommScope® non-standard product |
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Nominal Size | 1/2 in |
Return Loss Effect | 0.1 dB |
DTF Effect | 0.1 dB |
Material Type | Stainless steel |
Pull Load Capacity | 158.757 kg | 350 lb |
Height, packed | 25.4 mm | 1 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Weight, gross | 0.65 kg | 1.433 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Hoisting grip |
Ordering Note | CommScope® non-standard product |
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Nominal Size | 1/2 in |
Return Loss Effect | 0.1 dB |
DTF Effect | 0.1 dB |
Material Type | Stainless steel |
Pull Load Capacity | 158.757 kg | 350 lb |
Height, packed | 25.4 mm | 1 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Packaging quantity | 1 |
Weight, gross | 0.65 kg | 1.433 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |