Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

245650A-SERIES-WOOD-SCREWS

Base Product

Wood Screws

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 245650A-SERIES-WOOD-SCREWS by selecting options

Loading...
Product
Product Type Length Thread Size Nominal Size
245650A-40 245650A-40
40 mm Wood Screw for Self-locking Hanger only
Screw 40.132 mm | 1.58 in 4.5 mm 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Product Classification

Product Type Screw

Product Classification

Product Type Screw

Product Specification

Product Specification