Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • 252027-10KT-P
    Premium Hardware Kit for Mini Click-on Hangers, includes (5/16") bolts and hardware

252027-10KT

Hardware Kit for Mini Click-on Hangers, includes M8 bolts and hardware
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M8

Dimensions

Maximum Stack Height 1
Length 64.008 mm | 2.52 in
Nominal Size 1/2 in | 1/4 in | 3/8 in

Material Specifications

Material Type Corrosion proof coated metal

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Included Ten M8 bolts | Ten flat washers | Ten hex nuts | Ten lock washers
Packaging quantity 10
Weight, gross 1.002 kg | 2.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M8

Dimensions

Maximum Stack Height 1
Length 64.008 mm | 2.52 in
Nominal Size 1/2 in | 1/4 in | 3/8 in

Material Specifications

Material Type Corrosion proof coated metal

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Included Ten M8 bolts | Ten flat washers | Ten hex nuts | Ten lock washers
Packaging quantity 10
Weight, gross 1.002 kg | 2.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse