Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

33544-11

Connector Reattachment Kit for elliptical waveguide 20

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW20

Dimensions

Waveguide Size WR340 | WG9A | R26

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 114.3 mm | 4.5 in
Length, packed 25.4 mm | 1 in
Included Silicone grease | Two gaskets | Two o-rings
Weight, gross 0.059 kg | 0.13 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW20

Dimensions

Waveguide Size WR340 | WG9A | R26

Packaging and Weights

Height, packed 114.3 mm | 4.5 in
Width, packed 114.3 mm | 4.5 in
Length, packed 25.4 mm | 1 in
Included Silicone grease | Two gaskets | Two o-rings
Weight, gross 0.059 kg | 0.13 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification