Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

33544-44A

Connector Reattachment Kit for elliptical waveguide 220

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW220

Dimensions

Waveguide Size WR42 | WG20 | R220

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included Saw guide | Silicone grease | Two gaskets | Two o-rings
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Connector kit

General Specifications

Cable Family EW220

Dimensions

Waveguide Size WR42 | WG20 | R220

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 76.2 mm | 3 in
Length, packed 12.7 mm | 0.5 in
Included Saw guide | Silicone grease | Two gaskets | Two o-rings
Packaging quantity 1
Weight, gross 0.032 kg | 0.07 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification