Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

45593-137

Hardware Kit for EW37 Splice

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW37
Thread Size 1/4 in

Packaging and Weights

Included Four slot head screws | One o-ring | Screw wrench | Silicone grease | Six hexsock bolts | Six split washers | Two gaskets
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit

General Specifications

Cable Family EW37
Thread Size 1/4 in

Packaging and Weights

Included Four slot head screws | One o-ring | Screw wrench | Silicone grease | Six hexsock bolts | Six split washers | Two gaskets
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification