45595-1127B
Base Product: 455-SERIES-HARDWARE-KITS
Hardware Kit for 1127 Connectors
Specifications
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW127A |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 5.08 mm | 0.2 in |
Included | Four hexsock bolts | Four split washers | One gasket | One o-ring | Saw guide | Silicone grease | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.122 kg | 0.27 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
General Specifications
Cable Family | EW127A |
Thread Size | #10 | M10 |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 5.08 mm | 0.2 in |
Included | Four hexsock bolts | Four split washers | One gasket | One o-ring | Saw guide | Silicone grease | Two slot head screws |
Packaging quantity | 1 |
Weight, gross | 0.122 kg | 0.27 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse