Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

1480-AW

Open End Wrench for 1480 EZfit® connectors, 2 in opening
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to cable
Tool Type Open end wrench

Dimensions

Wrench Opening 50.8 mm | 2 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to cable
Tool Type Open end wrench

Dimensions

Wrench Opening 50.8 mm | 2 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category