Warning Icon
This product was discontinued on: September 16, 2015

For other alternatives, please contact us for more information.

0 Replacement products available

1480-PT

EZfit® Automated Cable Preparation Tool for FXL-1480 coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product (Global)

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 8.6 in | 218.44 mm
Width, packed 3.3 in | 83.82 mm
Length, packed 3.3 in | 83.82 mm
Included One FXL-1480 cutting bit | One cutting tool body | One FXL-1480 flaring bit | One hex wrench
Packaging quantity 1
Weight, gross 0.98 kg | 2.161 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product (Global)

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 8.6 in | 218.44 mm
Width, packed 3.3 in | 83.82 mm
Length, packed 3.3 in | 83.82 mm
Included One FXL-1480 cutting bit | One cutting tool body | One FXL-1480 flaring bit | One hex wrench
Packaging quantity 1
Weight, gross 0.98 kg | 2.161 lb

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category