Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

1873-AW

Open End Wrench for 1873 EZfit® connectors, 2-3/8 in opening
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to cable
Tool Type Open end wrench

Dimensions

Wrench Opening 60.452 mm | 2.38 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to cable
Tool Type Open end wrench

Dimensions

Wrench Opening 60.452 mm | 2.38 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 287.02 mm | 11.3 in
Width, packed 254 mm | 10 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category