Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • CT-7812
    Combination Tool (open end wrench for connector body, chamfer tool, file, inner conductor gauge, jacket cut-off gauge) for 1/2 in and 7/8 in coaxial cable

224354

Ruler, 6 in (152.4 mm)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Measuring tool
Tool Type Measuring tool

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 40.64 mm | 1.6 in
Length, packed 22.86 mm | 0.9 in
Packaging quantity 1
Weight, gross 0.54 kg | 1.19 lb

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Measuring tool
Tool Type Measuring tool

Material Specifications

Material Type Stainless steel

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 40.64 mm | 1.6 in
Length, packed 22.86 mm | 0.9 in
Packaging quantity 1
Weight, gross 0.54 kg | 1.19 lb
Other Ways to Browse

Browse by Category

Browse by Category