Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • CT-7812
    Combination Tool (open end wrench for connector body, chamfer tool, file, inner conductor gauge, jacket cut-off gauge) for 1/2 in and 7/8 in coaxial cable

224356

Point File
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Hand tool to shape material by abrasion
Tool Type File

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.04 kg | 0.088 lb

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Hand tool to shape material by abrasion
Tool Type File

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.04 kg | 0.088 lb
Other Ways to Browse

Browse by Category

Browse by Category