Warning Icon
This product was discontinued on: June 30, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

244374

Torque Wrench for LDF7-50A connectors, 2-1/4 in opening; Obsolete
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to coaxial cable
Calibration 6 mo
Tool Type Torque wrench

Dimensions

Nominal Size 1-5/8 in
Wrench Opening 57.15 mm | 2.25 in

Material Specifications

Material Type Steel

Mechanical Specifications

Torque Tolerance -1/+2
Torque Value 0.33 N-m | 2.92 in lb

Packaging and Weights

Height, packed 652.78 mm | 25.7 in
Width, packed 109.22 mm | 4.3 in
Length, packed 109.22 mm | 4.3 in
Packaging quantity 1
Weight, gross 1.81 kg | 3.99 lb

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Attaches connectors to coaxial cable
Calibration 6 mo
Tool Type Torque wrench

Dimensions

Nominal Size 1-5/8 in
Wrench Opening 57.15 mm | 2.25 in

Material Specifications

Material Type Steel

Mechanical Specifications

Torque Tolerance -1/+2
Torque Value 0.33 N-m | 2.92 in lb

Packaging and Weights

Height, packed 652.78 mm | 25.7 in
Width, packed 109.22 mm | 4.3 in
Length, packed 109.22 mm | 4.3 in
Packaging quantity 1
Weight, gross 1.81 kg | 3.99 lb
Other Ways to Browse

Browse by Category

Browse by Category