Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

540-EZPT

EZfit® Automated Cable Preparation Tool for FXL-540 coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This product is part of the CommScope Wired for Wireless® Solution
Specifications

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product (Global)

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 83.82 mm | 3.3 in
Length, packed 88.9 mm | 3.5 in
Included One FXL-540 cutting bit | One FXL-540 flaring bit | One cutting tool body | One hex wrench
Packaging quantity 1
Weight, gross 0.39 kg | 0.86 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product (Global)

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 83.82 mm | 3.3 in
Length, packed 88.9 mm | 3.5 in
Included One FXL-540 cutting bit | One FXL-540 flaring bit | One cutting tool body | One hex wrench
Packaging quantity 1
Weight, gross 0.39 kg | 0.86 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category