Warning Icon
This product was discontinued on: January 4, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

540-MSS

Grounding Kit Preparation Tool for FXL-540 coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® standard product in Mexico, Central America, and South America

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 83.82 mm | 3.3 in
Length, packed 83.82 mm | 3.3 in
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tool
Ordering Note CommScope® standard product in Mexico, Central America, and South America

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Dimensions

Nominal Size 1/2 in

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 83.82 mm | 3.3 in
Length, packed 83.82 mm | 3.3 in
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category