Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CPT-L45RC

EASIAX Plus® Automated Cable Preparation Tool for LDF4.5-50 RingFlare™ connectors
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 4
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 5/8 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 4
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 5/8 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 50.8 mm | 2 in
Length, packed 50.8 mm | 2 in
Packaging quantity 1
Weight, gross 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category