Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • CPT-114U
    EASIAX Plus® Automated Cable Preparation Tool for 1-1/4 in corrugated cable

CPTL6

EASIAX Plus® Automated Cable Preparation Tool for 1-1/4 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 3
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 111.76 mm | 4.4 in
Length, packed 93.98 mm | 3.7 in
Packaging quantity 1
Weight, gross 0.83 kg | 1.83 lb

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Combination Blades Included 3
Cutting Blade Life 150 cable preparations
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 111.76 mm | 4.4 in
Length, packed 93.98 mm | 3.7 in
Packaging quantity 1
Weight, gross 0.83 kg | 1.83 lb
Other Ways to Browse

Browse by Category

Browse by Category