Warning Icon
This product was discontinued on: July 1, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

CPTV2-BK

Replacement Blade Kit for CPTV2 cable preparation tools
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool accessory
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Cutting Blade Life 25 cable preparations
Jacket Blades Included 1
Tool Type Cutting blade

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 231.14 mm | 9.1 in
Width, packed 132.08 mm | 5.2 in
Length, packed 104.14 mm | 4.1 in
Packaging quantity 1
Weight, gross 0.01 kg | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tool accessory
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Cutting Blade Life 25 cable preparations
Jacket Blades Included 1
Tool Type Cutting blade

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 231.14 mm | 9.1 in
Width, packed 132.08 mm | 5.2 in
Length, packed 104.14 mm | 4.1 in
Packaging quantity 1
Weight, gross 0.01 kg | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category