Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

CPTV2G-114

EASIAX® Manual Cable Preparation Tool for 1-1/4 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Cutting Blade Life 25 cable preparations
Cutting Blades Included 1
Jacket Blades Included 1
Tool Type Manual cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 9.1 in | 231.14 mm
Width, packed 5.2 in | 132.08 mm
Length, packed 4.1 in | 104.14 mm
Packaging quantity 1
Weight, gross 0.91 kg | 2.006 lb

Product Classification

Product Type Tool
Product Brand EASIAX Plus®
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for connector attachment
Cutting Blade Life 25 cable preparations
Cutting Blades Included 1
Jacket Blades Included 1
Tool Type Manual cable preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum

Packaging and Weights

Height, packed 9.1 in | 231.14 mm
Width, packed 5.2 in | 132.08 mm
Length, packed 4.1 in | 104.14 mm
Packaging quantity 1
Weight, gross 0.91 kg | 2.006 lb
Other Ways to Browse

Browse by Category

Browse by Category