Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

EZPT-BKUA6

Replacement Jacket Removal Blade Kit for A6-EZPT tool
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool accessory

General Specifications

Application Cutting blade
Cutting Blade Life 150 cable preparations
Jacket Blades Included 1
Tool Type Cutting blade

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 101.6 mm | 4 in
Width, packed 114.3 mm | 4.5 in
Length, packed 114.3 mm | 4.5 in
Weight, gross 0.02 kg | 0.044 lb

Product Classification

Product Type Tool accessory

General Specifications

Application Cutting blade
Cutting Blade Life 150 cable preparations
Jacket Blades Included 1
Tool Type Cutting blade

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 101.6 mm | 4 in
Width, packed 114.3 mm | 4.5 in
Length, packed 114.3 mm | 4.5 in
Weight, gross 0.02 kg | 0.044 lb
Other Ways to Browse

Browse by Category

Browse by Category