Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • GKT-114SG
    Aluminum Grounding Kit Preparation Tool for 1-1/4 in corrugated cable SG series grounding kits

GKT-114A

Aluminum Grounding Kit Preparation Tool for 1-1/4 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 127 mm | 5 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.48 kg | 1.058 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Dimensions

Nominal Size 1-1/4 in

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 127 mm | 5 in
Length, packed 152.4 mm | 6 in
Packaging quantity 1
Weight, gross 0.48 kg | 1.058 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category