Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • GKT-L4SG
    Aluminum Grounding Kit Preparation Tool for 1/2 in corrugated cable SG series grounding kits

GKT-L4A

Aluminum Grounding Kit Preparation Tool for LDF4-50A corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 78.74 mm | 3.1 in
Width, packed 22.86 mm | 0.9 in
Length, packed 22.86 mm | 0.9 in
Packaging quantity 1
Weight, gross 0.42 kg | 0.926 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Ordering Note CommScope® non-standard product

General Specifications

Application Prepares cable for grounding kit attachment
Cutting Blade Life 150 cable preparations
Cutting Blades Included 1
Tool Type Grounding kit preparation tool

Material Specifications

Material Type Aluminum | Steel

Packaging and Weights

Height, packed 78.74 mm | 3.1 in
Width, packed 22.86 mm | 0.9 in
Length, packed 22.86 mm | 0.9 in
Packaging quantity 1
Weight, gross 0.42 kg | 0.926 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category