Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

SFX-ACT-1

EZfit® Automated Cable Preparation Tool for SFX-500 coaxial cable with SFX-A Series Connectors
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product in Mexico, Central America, and South America

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 3/8 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 7.5 in | 190.5 mm
Width, packed 3 in | 76.2 mm
Length, packed 3 in | 76.2 mm
Included One cutting tool body | One hex wrench
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Product Brand EZfit®
Ordering Note CommScope® standard product in Mexico, Central America, and South America

General Specifications

Application Prepares cable for connector attachment
Cutting Blades Included 2
Jacket Blades Included 1
Tool Type Automated cable preparation tool

Dimensions

Nominal Size 3/8 in

Material Specifications

Material Type Aluminum
Material Type, Blade Hardened tool steel

Packaging and Weights

Height, packed 7.5 in | 190.5 mm
Width, packed 3 in | 76.2 mm
Length, packed 3 in | 76.2 mm
Included One cutting tool body | One hex wrench
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category