Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CU2556-000 | SMOUV-1120-R2/12-02-100

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
SMOUV Fiber Optic Splice Heat Shrink Protective Sleeve for 12 ribbons
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Provide mechanical and environmental protection for fusion splices
  • Optimal design for simple and correct fiber entrance
  • Hot melt adhesive especially developed for optimal flow
  • Transparent heat shrinkable tube for simple installation verification
  • Short installation cycle and compatible with most common ovens
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber protection sleeve
Product Brand SMOUV®
Product Series SMOUV

General Specifications

Splicing Type Heat shrink, mass fusion

Dimensions

Length 42 mm | 1.654 in

Outline Drawing

Click on image to enlarge.

Environmental Specifications

Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber protection sleeve
Product Brand SMOUV®
Product Series SMOUV

General Specifications

Splicing Type Heat shrink, mass fusion

Dimensions

Length 42 mm | 1.654 in

Environmental Specifications

Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Other Ways to Browse

Browse by Category

Browse by Category