Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2171621-3 | FT HYT 500X900UM PS AQ

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Furcation Tubing for Optical Fiber, indoor, no jacket, TPE tubing, 0.5/0.9 mm, with pull string, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Protects optical fibers during and after the connector termination process
  • Easy fiber insertion and wide variety of colors for fast fiber identification
  • Low shrinkage and superior resistance to chemicals and temperature
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Furcation tubing

General Specifications

Application For use with all fiber connector types | For use with singlemode and multimode optical fibers
Color Aqua

Dimensions

Length 4389.12 m | 14400 ft
Inner Diameter, nominal 0.5 mm | 0.02 in
Outer Diameter, nominal 0.9 mm | 0.035 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Elastomer | Thermoplastic polyester

Mechanical Specifications

Minimum Bend Radius, Installation 3 mm | 0.118 in
Minimum Bend Radius, Long Term 5 mm | 0.197 in
Shrinkage, maximum 5 %

Environmental Specifications

Installation temperature -0 °C to +70 °C (-32 °F to +158 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Indoor

Packaging and Weights

Included Pull string
Packaging quantity 1
Packaging Type Reel
Weight, net 0.6 kg/km | 0.403 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Furcation tubing

General Specifications

Application For use with all fiber connector types | For use with singlemode and multimode optical fibers
Color Aqua

Dimensions

Length 4389.12 m | 14400 ft
Inner Diameter, nominal 0.5 mm | 0.02 in
Outer Diameter, nominal 0.9 mm | 0.035 in

Material Specifications

Material Type Elastomer | Thermoplastic polyester

Mechanical Specifications

Minimum Bend Radius, Installation 3 mm | 0.118 in
Minimum Bend Radius, Long Term 5 mm | 0.197 in
Shrinkage, maximum 5 %

Environmental Specifications

Installation temperature -0 °C to +70 °C (-32 °F to +158 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Environmental Space Indoor

Packaging and Weights

Included Pull string
Packaging quantity 1
Packaging Type Reel
Weight, net 0.6 kg/km | 0.403 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category