Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1361578 | FT 2MM PUR SP 440X920UM HYT -40 LF YL

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Furcation Tubing for Optical Fiber, indoor, polyurethane jacket, TPE tubing, 0.44/2.0 mm, with strength member, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Protects optical fibers during and after the connector termination process
  • Easy fiber insertion and wide variety of colors for fast fiber identification
  • Low shrinkage and superior resistance to chemicals and temperature
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Furcation tubing

General Specifications

Application For use with all fiber connector types | For use with singlemode and multimode optical fibers
Color Yellow

Dimensions

Length 1000 m | 3280.84 ft
Inner Diameter, nominal 0.44 mm | 0.017 in
Outer Diameter, nominal 2 mm | 0.079 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Elastomer | Polyurethane | Thermoplastic polyester

Mechanical Specifications

Minimum Bend Radius, Installation 3 mm | 0.118 in
Minimum Bend Radius, Long Term 5 mm | 0.197 in
Shrinkage, maximum 5 %

Environmental Specifications

Installation temperature -0 °C to +60 °C (-32 °F to +140 °F)
Operating Temperature -0 °C to +60 °C (+32 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor

Packaging and Weights

Included Aramid strength members
Packaging quantity 1
Packaging Type Reel
Weight, net 2.8 kg/km | 1.882 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Furcation tubing

General Specifications

Application For use with all fiber connector types | For use with singlemode and multimode optical fibers
Color Yellow

Dimensions

Length 1000 m | 3280.84 ft
Inner Diameter, nominal 0.44 mm | 0.017 in
Outer Diameter, nominal 2 mm | 0.079 in

Material Specifications

Material Type Elastomer | Polyurethane | Thermoplastic polyester

Mechanical Specifications

Minimum Bend Radius, Installation 3 mm | 0.118 in
Minimum Bend Radius, Long Term 5 mm | 0.197 in
Shrinkage, maximum 5 %

Environmental Specifications

Installation temperature -0 °C to +60 °C (-32 °F to +140 °F)
Operating Temperature -0 °C to +60 °C (+32 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Indoor

Packaging and Weights

Included Aramid strength members
Packaging quantity 1
Packaging Type Reel
Weight, net 2.8 kg/km | 1.882 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category