Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

UGBA-DIN-34

Universal Ground Bar Assembly, three four-position ground bars, for 7-16 DIN or bolt-grounded surge arrestors

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.8 mm | 2 in
Length 723.9 mm | 28.5 in
Material Thickness 3.175 mm | 0.125 in
Hole Size 1.3 in
Hole Distance, center to center 137.16 mm | 5.4 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 1016 mm | 40 in
Width, packed 63.5 mm | 2.5 in
Length, packed 63.5 mm | 2.5 in
Included Bulkhead mounting bar | Grounding bar | Insulators | Mounting brackets | Threaded rod | Universal hardware
Packaging quantity 1
Weight, gross 8.6 kg | 18.96 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.8 mm | 2 in
Length 723.9 mm | 28.5 in
Material Thickness 3.175 mm | 0.125 in
Hole Size 1.3 in
Hole Distance, center to center 137.16 mm | 5.4 in

Material Specifications

Material Type Copper

Packaging and Weights

Height, packed 1016 mm | 40 in
Width, packed 63.5 mm | 2.5 in
Length, packed 63.5 mm | 2.5 in
Included Bulkhead mounting bar | Grounding bar | Insulators | Mounting brackets | Threaded rod | Universal hardware
Packaging quantity 1
Weight, gross 8.6 kg | 18.96 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance