Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

244495

Universal Connector Grounding Kit for 1/2 in through 1-5/8 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Corrugated
Color Black
Grounding Kit Type Connector Grounding Kits
Grounding Strap Material Stainless steel
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size M6

Dimensions

Bonding Conductor Length 25.4 mm | 1 in
Cable Jacketing Removal Length, maximum 25.4 mm | 1 in
Cable Jacketing Removal Length, minimum 22.86 mm | 0.9 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 5/8 in | 7/8 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 142.24 mm | 5.6 in
Width, packed 142.24 mm | 5.6 in
Length, packed 78.74 mm | 3.1 in
Included M6 hardware | One CTAP cover | One copper line tap | One grounding assembly | One grounding clamp
Packaging quantity 1
Weight, gross 3.45 kg | 7.606 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding kit
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Corrugated
Color Black
Grounding Kit Type Connector Grounding Kits
Grounding Strap Material Stainless steel
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size M6

Dimensions

Bonding Conductor Length 25.4 mm | 1 in
Cable Jacketing Removal Length, maximum 25.4 mm | 1 in
Cable Jacketing Removal Length, minimum 22.86 mm | 0.9 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 5/8 in | 7/8 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 142.24 mm | 5.6 in
Width, packed 142.24 mm | 5.6 in
Length, packed 78.74 mm | 3.1 in
Included M6 hardware | One CTAP cover | One copper line tap | One grounding assembly | One grounding clamp
Packaging quantity 1
Weight, gross 3.45 kg | 7.606 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category