Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • SG78-12B2U
    SureGround® Grounding Kit for 7/8 in coaxial cable

294504

Clip-on Grounding Kit for 7/8 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Corrugated
Color Black
Grounding Kit Type Clip-on Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 1524 mm | 60 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 170.18 mm | 6.7 in
Width, packed 129.54 mm | 5.1 in
Length, packed 99.06 mm | 3.9 in
Included One roll of 2 in PVC tape | Hardware | Lug | Grounding kit | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.44 kg | 0.97 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding kit
Product Brand I-Line
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Corrugated
Color Black
Grounding Kit Type Clip-on Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 1524 mm | 60 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 170.18 mm | 6.7 in
Width, packed 129.54 mm | 5.1 in
Length, packed 99.06 mm | 3.9 in
Included One roll of 2 in PVC tape | Hardware | Lug | Grounding kit | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.44 kg | 0.97 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category