Warning Icon
This product was discontinued on: January 1, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

A540-SEK

Standard Aluminum Grounding Kit for FXL-540 cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Accessories Grounding Kits
Bonding Conductor Jacketing Material PE
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Smoothwall
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Tin-coated bronze
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 60 in | 1524 mm
Cable Jacketing Removal Length, maximum 2.3 in | 58.42 mm
Cable Jacketing Removal Length, minimum 2.3 in | 58.42 mm
Compatible Diameter, maximum 0.65 in | 16.51 mm
Compatible Diameter, minimum 0.61 in | 15.494 mm
Nominal Size 1/2 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Aluminum

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 10.6 in | 269.24 mm
Width, packed 2.4 in | 60.96 mm
Length, packed 10.5 in | 266.7 mm
Included 3/8 in lug | One roll of 2-1/2 in butyl rubber tape | One roll of 2 in PVC tape | 3/8 in hardware
Packaging quantity 1
Weight, gross 0.81 kg | 1.786 lb

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Accessories Grounding Kits
Bonding Conductor Jacketing Material PE
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Smoothwall
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Tin-coated bronze
Lug Attachment Field attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 60 in | 1524 mm
Cable Jacketing Removal Length, maximum 2.3 in | 58.42 mm
Cable Jacketing Removal Length, minimum 2.3 in | 58.42 mm
Compatible Diameter, maximum 0.65 in | 16.51 mm
Compatible Diameter, minimum 0.61 in | 15.494 mm
Nominal Size 1/2 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Aluminum

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 10.6 in | 269.24 mm
Width, packed 2.4 in | 60.96 mm
Length, packed 10.5 in | 266.7 mm
Included 3/8 in lug | One roll of 2-1/2 in butyl rubber tape | One roll of 2 in PVC tape | 3/8 in hardware
Packaging quantity 1
Weight, gross 0.81 kg | 1.786 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category