Warning Icon
This product was discontinued on: September 30, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

CGT214

Connector Grounding Kit for Mounting Rail for 2-1/4 in connectors
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Grounding Kit Type Connector Grounding Kits
Thread Size M10 | 3/8 in

Dimensions

Nominal Size 2-1/4 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Included One 3/8 channel nut with spring | 3/8 in hardware | One aluminum channnel
Packaging quantity 1
Weight, gross 0.27 kg | 0.595 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding kit
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Corrugated
Grounding Kit Type Connector Grounding Kits
Thread Size M10 | 3/8 in

Dimensions

Nominal Size 2-1/4 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Included One 3/8 channel nut with spring | 3/8 in hardware | One aluminum channnel
Packaging quantity 1
Weight, gross 0.27 kg | 0.595 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category