Warning Icon
This product was discontinued on: September 30, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

CGT58

Connector Grounding Kit for Mounting Rail for 5/8 in connectors
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit

General Specifications

Cable Type Corrugated
Grounding Kit Type Connector Grounding Kits
Thread Size 3/8 in | M10

Dimensions

Nominal Size 5/8 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Included 3/8 in hardware | One 3/8 channel nut with spring | One aluminum channnel
Packaging quantity 1
Weight, gross 0.23 kg | 0.507 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding kit

General Specifications

Cable Type Corrugated
Grounding Kit Type Connector Grounding Kits
Thread Size 3/8 in | M10

Dimensions

Nominal Size 5/8 in

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 203.2 mm | 8 in
Length, packed 25.4 mm | 1 in
Included 3/8 in hardware | One 3/8 channel nut with spring | One aluminum channnel
Packaging quantity 1
Weight, gross 0.23 kg | 0.507 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category