Warning Icon
This product was discontinued on: June 30, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

CSGL1-06B2

SureGround® Compact Grounding Kit for 1/4 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 20.32 mm | 0.8 in
Bonding Conductor Length 609.6 mm | 24 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Enclosure Length 30.48 mm | 1.2 in
Compatible Diameter, maximum 8.89 mm | 0.35 in
Compatible Diameter, minimum 6.223 mm | 0.245 in
Nominal Size 1/4 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 279.4 mm | 11 in
Length, packed 25.4 mm | 1 in
Included Lug | Hardware | Grounding kit
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 20.32 mm | 0.8 in
Bonding Conductor Length 609.6 mm | 24 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Enclosure Length 30.48 mm | 1.2 in
Compatible Diameter, maximum 8.89 mm | 0.35 in
Compatible Diameter, minimum 6.223 mm | 0.245 in
Nominal Size 1/4 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 304.8 mm | 12 in
Width, packed 279.4 mm | 11 in
Length, packed 25.4 mm | 1 in
Included Lug | Hardware | Grounding kit
Packaging quantity 1
Weight, gross 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category